Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-231 AH
Part #:766707
Catalog #:VF4S-231 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.63 in |
| Overall Height (in): | 2.156 in | Overall Length (in): | 5.625 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Options: | Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Outside Diameter (in): | 2.46875 | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Size Code: | 2-115 | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 5,216 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Insert: | VS-231 |
| Dynamic Load Rating (lb): | 7,889 lb | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.475 in |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 3000 rpm |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
General Specifications
| UPC: | 662460066240 | Weight: | 6.22 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

