Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-235 AH
Part #:766708
Catalog #:VF4S-235 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.56 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.91 in |
| Length Through Bore (in): | 2.254 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Outside Diameter (in): | 2.71875 |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 9,800 lb | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 6,601 lb |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Maximum Speed (RPM): | 2500 rpm |
| Shaft Locking Type: | Set Screw | Size Code: | 2-23 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.0437 cps | Insert: | VS-235 |
| Inner Ring Outside Diameter (in): | 2.749 in | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662460066257 | Weight: | 9.50 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

