Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-327 AH
Part #:766717
Catalog #:VF4S-327 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.63 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.156 in | Overall Length (in): | 5.63 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Outside Diameter (in): | 2.46875 |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 4,590 lb | Size Code: | 209 |
| Dynamic Load Rating (lb): | 7,370 lb | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 3000 rpm | Radial Clearance: | C3 Standard |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Medium Duty | Insert: | VS-327 |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 2.281 in | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No |
General Specifications
| UPC: | 662460066318 | Weight: | 6.96 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

