Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-336 AH
Part #:766719
Catalog #:VF4S-336 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.88 in |
| Overall Height (in): | 2.688 in | Overall Length (in): | 6.875 in |
| Bore Diameter (in): | 2.25 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.5625 in | Bolt Spacing (in): | 5.6250 in |
| Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Base: | Semi-Solid | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Outside Diameter (in): | 2.984375 | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 11,789 lb |
| Maximum Speed (RPM): | 2500 rpm | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 8,150 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| Radial Clearance: | Standard | End Cap Available: | No |
| Size Code: | 2-27 | Bearing Type: | Medium Duty |
| Fixed vs. Expansion: | Fixed | Insert: | VS-236 |
| Inner Ring Outside Diameter (in): | 1 in | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Width (in): | 6.88 in |
General Specifications
| UPC: | 662460066356 | Weight: | 11.66 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

