Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SF-47
Part #:700468
Catalog #:SF-47
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.75 in | Bolt Size (in): | 3/4 in |
| Overall Length (in): | 7.75 in | Overall Height (in): | 3.188 in |
| Bore Diameter (in): | 2.9375 in | Foot Height (in): | 1 in |
| Length Through Bore (in): | 3.06 in | Bolt Spacing (in): | 6.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 11,224 lb |
| Cage Type: | Land Riding Retainer | Insert: | 2-215 |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 2450 rpm |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 14,839 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | End Cap Available: | No |
| Size Code: | 2-215 | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 3.644 in | Bearing Insert Finish: | Black Oxide |
| Housing Backside Inner Diameter: | 5.88 | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461003701 | Weight: | 18.22 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

