Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSF-40
Part #:701959
Catalog #:MSF-40
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 7.38 in |
| Overall Length (in): | 7.38 in | Overall Height (in): | 3 in |
| Bore Diameter (in): | 2.5 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2.748 in | Bolt Spacing (in): | 5.8750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Insert Finish: | Black Oxide |
| Maximum Speed (RPM): | 2500 rpm | Dynamic Load Rating (lb): | 13,971 lb |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 3.433 in |
| Housing Backside Inner Diameter: | 5.13 | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Radial Clearance: | Standard |
| Size Code: | 2-211 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer | Insert: | 3-28 |
| Bearing Type: | Medium Duty | Static Load Rating (lb): | 10,063 lb |
General Specifications
| UPC: | 662461014660 | Weight: | 15.29 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

