Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSF-27C
Part #:704288
Catalog #:MSF-27C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.63 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.156 in | Overall Length (in): | 5.63 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.027 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Max Operating Temperature (F): | 220 °F |
| Housing Backside Inner Diameter: | 4 | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 7,889 lb |
| Static Load Rating (lb): | 5,216 lb | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Medium Duty |
| Inner Ring Outside Diameter (in): | 2.469 in | Insert: | 3-111C |
| Radial Clearance: | Standard | Size Code: | 2-115 |
| Maximum Speed (RPM): | 3550 rpm | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461027325 | Weight: | 6.60 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

