Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSF-39C
Part #:704298
Catalog #:MSF-39C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.38 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 3 in | Overall Length (in): | 7.38 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2.748 in | Bolt Spacing (in): | 5.8750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-211 |
| Max Operating Temperature (F): | 220 °F | Inner Ring Outside Diameter (in): | 3.433 in |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 2225 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Radial Clearance: | Standard |
| Insert: | 3-27C | Bearing Type: | Medium Duty |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 10,063 lb |
| Housing Backside Inner Diameter: | 5.13 | Dynamic Load Rating (lb): | 13,971 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461027387 | Weight: | 15.38 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

