Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSF-310
Part #:710177
Catalog #:MSF-310
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Bolt Size (mm): | M16 mm | Overall Height (in): | 2.313 in |
| Overall Length (in): | 6.38 in | Bore Diameter (mm): | 50 mm |
| Foot Height (in): | 0.81 in | Length Through Bore (in): | 2.19 in |
| Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Bearing Type: | Medium Duty |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 2.723 in | Maximum Speed (RPM): | 3250 rpm |
| Max Operating Temperature (F): | 220 °F | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Backside Inner Diameter: | 4.25 |
| Size Code: | 2-23 | Dynamic Load Rating (lb): | 9,752 lb |
| Cage Type: | Land Riding Retainer | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 6,601 lb | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 5310 |
General Specifications
| UPC: | 662461053676 | Weight: | 10.75 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

