Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSF-314
Part #:710180
Catalog #:MSF-314
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Overall Width (in): | 7.75 in |
| Bolt Size (mm): | M20 mm | Overall Height (in): | 3.188 in |
| Overall Length (in): | 7.75 in | Bore Diameter (mm): | 70 mm |
| Foot Height (in): | 1 in | Length Through Bore (in): | 3.06 in |
| Bolt Spacing (in): | 6.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Flange, Four Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Backside Inner Diameter: | 5.88 | Size Code: | 2-215 |
| Bearing Type: | Medium Duty | Bearing Insert Finish: | Black Oxide |
| Static Load Rating (lb): | 11,224 lb | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 3.644 in | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2450 rpm | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 14,839 lb | Insert: | 5314 |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461053706 | Weight: | 18.76 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

