Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - S-5037-M32
Part #:760092
Catalog #:S-5037-M32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.38 in | Overall Width (in): | 6.38 in |
| Bolt Size (in): | 5/8 in | Overall Height (in): | 2.313 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.184 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Static Load Rating (lb): | 6,601 lb |
| Maximum Speed (RPM): | 3250 rpm | Dynamic Load Rating (lb): | 9,752 lb |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| Housing Backside Inner Diameter: | 4.25 | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 2.723 in | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Housing Material: | Cast Iron |
| Misalignment Capability: | ±3.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Insert: | 2-2C | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-23 | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461344941 | Weight: | 10.45 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

