Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - S-5197-M39
Part #:760250
Catalog #:S-5197-M39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.38 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 7.38 in | Overall Height (in): | 3 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2.748 in | Bolt Spacing (in): | 5.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Brass |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 10,063 lb | Maximum Speed (RPM): | 2550 rpm |
| Inner Ring Outside Diameter (in): | 3.433 in | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Housing Backside Inner Diameter: | 5.13 | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±3.0° Misalignment - Static Only | Size Code: | 2-211 |
| Insert: | SK-2615 | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 11,789 lb |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461383858 | Weight: | 16.73 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

