Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - S-3101-ME23
Part #:762082
Catalog #:S-3101-ME23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 4.63 in | Overall Height (in): | 2.25 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 1.06 in |
| Length Through Bore (in): | 1.69 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Lubricant: | Lithium; EP; NLGI#2 |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Housing Backside Inner Diameter: | 3.50 | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | 2-17 AIQ |
| Vibration Frequency Roller Spin: | 0.0386 cps | Maximum Speed (RPM): | 4000 rpm |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 5,782 lb |
| Static Load Rating (lb): | 3,493 lb | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 2-17 | Misalignment Capability: | ±3.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.86 in | Fixed vs. Expansion: | Expansion |
General Specifications
| UPC: | 662461167656 | Weight: | 3.70 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

