Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - S-4628-M35
Part #:762899
Catalog #:S-4628-M35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.313 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.184 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Furnace Bearing | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex Grease With Synthetic Oil |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 2.723 in | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Increased |
| Dynamic Load Rating (lb): | 9,752 lb | Housing Backside Inner Diameter: | 4.25 |
| Static Load Rating (lb): | 6,601 lb | Insert: | SK-2261 |
| Size Code: | 2-23 | Max Operating Temperature (F): | 220 °F |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 3250 rpm | Fixed vs. Expansion: | Fixed |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461289617 | Weight: | 10.50 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

