Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Air Handling Housing Fit, Noise Tested - MSF-39C CXU
Part #:715921
Catalog #:MSF-39C CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.38 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 3 in | Overall Length (in): | 7.38 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2.748 in | Bolt Spacing (in): | 5.8750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Options: | Air Handling Housing Fit, Noise Tested | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 2500 rpm | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 3.433 in | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Medium Duty | Insert: | 3-27C CXU |
| Housing Backside Inner Diameter: | 5.13 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Cage Type: | Land Riding Retainer |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-211 | Dynamic Load Rating (lb): | 13,971 lb |
| Static Load Rating (lb): | 10,063 lb |
General Specifications
| UPC: | 662461083512 | Weight: | 16.40 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

