Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Contamination - SF-31 DRT
Part #:715226
Catalog #:SF-31 DRT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.63 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.156 in | Overall Length (in): | 5.63 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.027 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Options: | High Contamination | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 7,889 lb |
| Maximum Speed (RPM): | 325 rpm | Housing Backside Inner Diameter: | 4 |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-115 |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Lube Fill Percent: | 100% Grease Fill |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.469 in |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Static Load Rating (lb): | 5,216 lb | Insert: | 2-115 DRT |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
General Specifications
| UPC: | 662461327210 | Weight: | 6.40 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

