Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - SF-35 HI
Part #:707115
Catalog #:SF-35 HI
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger
- Increased internal clearance
- Krytox® high temperature grease
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Length (in): | 6.38 in |
| Overall Width (in): | 6.38 in | Overall Height (in): | 2.313 in |
| Length Through Bore (in): | 2.19 in | Foot Height (in): | 0.81 in |
| Bore Diameter (in): | 2.1875 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Cage Material: | PPS - Polyphenylene Sulfide | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Options: | High Temperature | Housing Color: | Black |
| Seal Type: | High Temp Labyrinth Seal | Housing Type: | Flange, Four Bolt |
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Housing Backside Inner Diameter: | 4.25 | Dynamic Load Rating (lb): | 9,752 lb |
| Shaft Locking Type: | Set Screw | Cage Type: | Land Riding Retainer |
| Lubricant: | PTFE thickened Grease | Maximum Speed (RPM): | 1400 rpm |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-23 |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Increased |
| Insert: | 2-23 HT | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 2.723 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 400 °F |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 6,601 lb |
| Grease Fitting Thread Size: | 1/8 NPT | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461279823 | Weight: | 10.50 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

