Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - SF-10 HT
Part #:716840
Catalog #:SF-10 HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock and pin dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.44 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.281 in | Overall Length (in): | 3 in |
| Bore Diameter (in): | 0.625 in | Length Through Bore (in): | 1.219 in |
| Overall Width (in): | 3.00 in | Bolt Spacing (in): | 2.1250 in |
Technical Specifications
| Options: | High Temperature | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Seal Type: | High Temp Labyrinth Seal | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Backside Inner Diameter: | 2 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Lubricant: | High Temperature Synthetic Grease | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Size Code: | 2-012 | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Insert: | 2-010 | Dynamic Load Rating (lb): | 2,611 lb |
| Static Load Rating (lb): | 1,444 lb | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0381 cps | Grease Fitting Thread Size: | 1/4-28 |
| Maximum Speed (RPM): | 7300 rpm | Inner Ring Outside Diameter (in): | 1.192 in |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Max Operating Temperature (F): | 400 °F |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461383513 | Weight: | 1.50 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

