Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - SF-31 HT
Part #:724103
Catalog #:SF-31 HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.63 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 5.63 in | Overall Height (in): | 2.156 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.027 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | High Temperature | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | 2-115 HT |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 7,889 lb |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 400 °F | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex Grease With Synthetic Oil | Maximum Speed (RPM): | 1550 rpm |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-115 | Inner Ring Outside Diameter (in): | 2.469 in |
| Housing Backside Inner Diameter: | 4 | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Increased |
| Static Load Rating (lb): | 5,216 lb | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461314999 | Weight: | 6.40 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

