Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - SF-39 HTC
Part #:724440
Catalog #:SF-39 HTC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature single lip contact seal
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.88 in |
| Overall Length (in): | 6.88 in | Overall Height (in): | 2.688 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.559 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Options: | High Temperature |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temperature Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 250-300 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 1250 rpm | Lubricant: | Lithium Complex Grease With Synthetic Oil |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 2.981 in |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Backside Inner Diameter: | 5 |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Increased |
| Dynamic Load Rating (lb): | 11,789 lb | Size Code: | 2-27 |
| Cage Type: | Land Riding Retainer | Max Operating Temperature (F): | 400 °F |
| Insert: | 2-27 HTC | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 8,150 lb |
General Specifications
| UPC: | 662461320501 | Weight: | 11.00 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

