Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - SF-16 RM
Part #:715809
Catalog #:SF-16 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.438 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Housing Color: | Black | Options: | Reduced Maintenance - Lubed for Life |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 85 in/lbs | Operating Temperature Range (F): | -20 to 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Size Code: | 2-015 | Static Load Rating (lb): | 1,651 lb |
| Dynamic Load Rating (lb): | 2,801 lb | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 1.375 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Maximum Speed (RPM): | 6350 rpm |
| Housing Material: | Cast Iron | Insert: | 2-1 RM |
| Vibration Frequency Roller Spin: | 0.0442 cps | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Shaft Locking Type: | Set Screw |
| Housing Backside Inner Diameter: | 2.38 | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/4-28 | Cage Type: | Land Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Fixed vs. Expansion: | Fixed | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461334737 | Weight: | 2.10 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

