Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - SF-31H RM
Part #:717872
Catalog #:SF-31H RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.63 in |
| Overall Length (in): | 5.63 in | Overall Height (in): | 2.156 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.027 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | 2-115H RM | Maximum Speed (RPM): | 1500 rpm |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-115 |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 2.469 in | Dynamic Load Rating (lb): | 7,889 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Backside Inner Diameter: | 4 |
| Radial Clearance: | Standard | End Cap Available: | No |
| Static Load Rating (lb): | 5,216 lb |
General Specifications
| UPC: | 662461388723 | Weight: | 6.40 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

