Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - PVR-2538
Part #:710457
Catalog #:PVR-2538
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.75 in | Overall Length (in): | 5.75 in |
| Bolt Size (in): | 9/16 in | Overall Height (in): | 2.97 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.78 in |
| Length Through Bore (in): | 2.82 in | Bolt Spacing (in): | 4.4380 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3 in | Ability to Relubricate: | Yes |
| Radial Clearance: | C3 STANDARD | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±3.0° Misalignment - Static Only | Housing Backside Inner Diameter: | 4.25 |
| Max Operating Temperature (F): | 220 °F | Insert: | VE-235 |
| Vibration Frequency Roller Spin: | 0.0437 cps | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 211 |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 2.723 in |
| Static Load Rating (lb): | 6,570 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Speed (RPM): | 2500 rpm | End Cap Available: | No |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Eccentric | Dynamic Load Rating (lb): | 9,800 lb |
General Specifications
| UPC: | 662461311264 | Weight: | 9.05 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

