Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-114
Part #:767298
Catalog #:VF4E-114
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.55 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 0.875 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.27 in | Bolt Spacing (in): | 2.75 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Through hardened |
| Setscrew Torque (in-lbs): | 85 in/lbs | Locking Collar Outside Diameter (in): | 1.49 in |
| Ability to Relubricate: | Yes | Insert: | VE-114 |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Size Code: | 2-015 |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0442 cps |
| Dynamic Load Rating (lb): | 2,801 lb | Static Load Rating (lb): | 1,651 lb |
| Shaft Locking Type: | Eccentric | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 1.375 in | Cage Type: | Ball Riding Retainer |
| Housing Coating: | POWDER COATED | Bearing Type: | Intermediate Duty |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 3500 rpm | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662289531721 | Weight: | 1.99 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

