Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-122
Part #:767316
Catalog #:VF4E-122
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 4.63 in | Overall Height (in): | 1.906 in |
| Bore Diameter (in): | 1.375 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.5781 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Semi-Solid |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.188 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | Standard | Bearing Type: | Intermediate Duty |
| Cage Type: | Ball Riding Retainer | Size Code: | 2-17 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Housing Material: | Cast Iron |
| Housing Backside Inner Diameter: | 3.25 | Dynamic Load Rating (lb): | 5,782 lb |
| End Cap Available: | No | Shaft Locking Type: | Eccentric |
| Max Operating Temperature (F): | 225 °F | Insert: | VE-122 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Static Load Rating (lb): | 3,493 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 2500 rpm |
| Vibration Frequency Roller Spin: | 0.0386 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Housing Width (in): | 4.63 in |
General Specifications
| UPC: | 662289531790 | Weight: | 3.74 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

