Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-124
Part #:767320
Catalog #:VF4E-124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.13 in |
| Overall Length (in): | 5.13 in | Overall Height (in): | 2.188 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.72 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.38 in |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 7,330 lb |
| Size Code: | 208 | Maximum Speed (RPM): | 2500 rpm |
| Inner Ring Outside Diameter (in): | 2.084 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 Standard |
| Max Operating Temperature (C): | 107 °C | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| End Cap Available: | No | Insert: | VE-124 |
| Bearing Type: | Intermediate Duty | Shaft Locking Type: | Eccentric |
| Static Load Rating (lb): | 4,460 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662289312955 | Weight: | 5.31 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

