Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-123
Part #:767338
Catalog #:VF4E-123
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.97 in | Overall Length (in): | 4.63 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.53 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.19 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 4800 rpm | Size Code: | 207 |
| Vibration Frequency Roller Spin: | 0.0383 cps | Static Load Rating (lb): | 3,440 lb |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Type: | Intermediate Duty |
| Radial Clearance: | C3 STANDARD | Shaft Locking Type: | Eccentric |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 1.847 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Dynamic Load Rating (lb): | 5,810 lb |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662289531837 | Weight: | 3.69 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

