Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-119
Part #:767642
Catalog #:VF4E-119
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 1.73 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.43 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.75 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Through Hardened |
| Setscrew Torque (in-lbs): | 165 in/lbs | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.594 in | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Insert: | VE-119 |
| Size Code: | 2-13 | Vibration Frequency Roller Spin: | 0.0385 cps |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Backside Inner Diameter: | 2.88 |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | POWDER COATED |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Eccentric |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Material: | Cast Iron |
| Bearing Type: | Intermediate Duty | Static Load Rating (lb): | 2,567 lb |
| Dynamic Load Rating (lb): | 4,381 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Maximum Speed (RPM): | 3000 rpm |
| Housing Width (in): | 4.25 in |
General Specifications
| UPC: | 662289531776 | Weight: | 2.78 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

