Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-112
Part #:767762
Catalog #:VF4E-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.38 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.484 in | Overall Length (in): | 3.38 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.31 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 1.121 in | Housing Coating: | POWDER COATED |
| Max Operating Temperature (C): | 107 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0332 cps |
| Maximum Speed (RPM): | 7500 rpm | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Intermediate Duty |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 2,870 lb |
| End Cap Available: | No | Insert: | VE-112 |
| Size Code: | 204 | Shaft Locking Type: | Eccentric |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Housing Material: | Cast Iron |
| Radial Clearance: | C3 STANDARD | Static Load Rating (lb): | 1,480 lb |
General Specifications
| UPC: | 662289531684 | Weight: | 1.64 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

