Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-115
Part #:767770
Catalog #:VF4E-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.55 in |
| Bore Diameter (in): | 0.9375 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.27 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 85 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.49 in |
| Inner Race Heat Treat Method: | Through hardened | Maximum Speed (RPM): | 3500 rpm |
| Bearing Type: | Intermediate Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 2-015 | Radial Clearance: | C3 STANDARD |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.375 in | Housing Material: | Cast Iron |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Insert: | VE-115 |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Roller Spin: | 0.0442 cps | Shaft Locking Type: | Eccentric |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Static Load Rating (lb): | 1,651 lb |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 2,801 lb |
| Housing Coating: | POWDER COATED | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662289531738 | Weight: | 1.94 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

