Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-116
Part #:767778
Catalog #:VF4E-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.75 in |
| Overall Height (in): | 1.678 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.22 in | Bolt Spacing (in): | 2.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.44 in |
| Inner Race Heat Treat Method: | Through hardened | Setscrew Torque (in-lbs): | 85 in/lbs |
| Ability to Relubricate: | Yes | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 3,150 lb |
| Housing Material: | Cast Iron | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 3500 rpm |
| Static Load Rating (lb): | 1,760 lb | Vibration Frequency Roller Spin: | 0.0387 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Type: | Intermediate Duty |
| Inner Ring Outside Diameter (in): | 1.313 in | Size Code: | 205 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (C): | 107 °C |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 662289531752 | Weight: | 1.90 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

