Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-110
Part #:767832
Catalog #:VF4E-110
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3 in |
| Overall Height (in): | 1.484 in | Overall Length (in): | 3 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.38 in |
| Length Through Bore (in): | 1.13 in | Bolt Spacing (in): | 2.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.11 in | Inner Race Heat Treat Method: | Zone-Hardened |
| End Cap Available: | No | Shaft Locking Type: | Eccentric |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 5000 rpm | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Radial Clearance: | C3 STANDARD |
| Bearing Type: | Intermediate Duty | Size Code: | 203 |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Inner Ring Outside Diameter (in): | 0.941 in | Dynamic Load Rating (lb): | 2,360 lb |
| Insert: | VE-110 | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0293 cps |
| Static Load Rating (lb): | 1,110 lb | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662289621811 | Weight: | 1.04 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

