Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF4S-124 CTY
Part #:764874
Catalog #:VF4S-124 CTY
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.13 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M12 mm | Overall Height (in): | 1.813 in |
| Overall Length (in): | 5.25 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 1.656 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Semi-Solid |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 2500 rpm |
| Bearing Type: | Intermediate Duty | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 225 °F |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | VS-124 |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 4,467 lb | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 7,340 lb |
| Size Code: | 2-19 | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662460567570 | Weight: | 5.00 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

