Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF4S-112
Part #:767604
Catalog #:VF4S-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.38 in |
| Overall Height (in): | 1.281 in | Overall Length (in): | 3.38 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.38 in |
| Length Through Bore (in): | 1.131 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0332 cps | Static Load Rating (lb): | 1,480 lb |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 7500 rpm | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Bearing Type: | Intermediate Duty | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 2,870 lb | Radial Clearance: | C3 STANDARD |
| Size Code: | 204 | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | VS-112 | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 1.121 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
General Specifications
| UPC: | 662289531882 | Weight: | 1.52 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

