Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF4S-131
Part #:767682
Catalog #:VF4S-131
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.63 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 1.906 in | Overall Length (in): | 5.63 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.803 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 300 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Insert: | VS-131 | Dynamic Load Rating (lb): | 7,920 lb |
| Bearing Type: | Intermediate Duty | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 2000 rpm | Size Code: | 210 |
| Inner Ring Outside Diameter (in): | 2.475 in | Max Operating Temperature (F): | 225 °F |
| Radial Clearance: | C3 Standard | Static Load Rating (lb): | 5,220 lb |
General Specifications
| UPC: | 662289314799 | Weight: | 5.84 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

