Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF4S-110
Part #:767838
Catalog #:VF4S-110
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 3 in | Overall Height (in): | 1.125 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.38 in |
| Length Through Bore (in): | 0.984 in | Bolt Spacing (in): | 2.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 33-40 in/lbs |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Insert: | VS-110 | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0293 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Shaft Locking Type: | Set Screw | Size Code: | 203 |
| Static Load Rating (lb): | 1,110 lb | Inner Ring Outside Diameter (in): | 0.941 in |
| Max Operating Temperature (F): | 225 °F | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Maximum Speed (RPM): | 5000 rpm |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 2,360 lb | Bearing Type: | Intermediate Duty |
| Housing Coating: | POWDER COATED | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662289531868 | Weight: | 0.98 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

