Sealmaster Mounted Cast Iron Four Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MSFPD-63
Part #:702171
Catalog #:MSFPD-63
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.00 in | Base Width (in): | 6.00 in |
| Overall Height (in): | 10.38 in | Bolt Size (in): | 7/8 in |
| Overall Length (in): | 17 in | Bore Diameter (in): | 3.9375 in |
| Foot Height (in): | 1.38 in | Base to Center Height (in): | 5.1250 in |
| Length Through Bore (in): | 5.375 in | Centerline to Outermost Bearing Face (in): | 2.688 in |
| Bolt Spacing Min (in): | 12.44 in | Bolt Spacing Max (in): | 14.06 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Four Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 1100-1440 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Double Set Screw | Insert: | 3-315D |
| Housing Coating: | Powder Coated | Vibration Frequency Inner Ring Defect: | 0.0986 cps |
| Maximum Speed (RPM): | 2400 rpm | Base Length (in): | 17.00 in |
| Radial Clearance: | Standard | Bolt Spacing Width Direction (in): | 3.50 in |
| Cage Type: | Land Riding Retainer | Bearing Type: | Medium Duty |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 29,905 lb |
| Grease Fitting Thread Size: | 1/4 NPT | Inner Ring Outside Diameter (in): | 5.172 in |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.044 cps |
| Size Code: | 2-43 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 23,553 lb |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Outer Ring Defect: | 0.0681 cps |
General Specifications
| UPC: | 662461016015 | Weight: | 84.60 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

