Sealmaster Mounted Cast Iron Four Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MSFPD-71
Part #:702173
Catalog #:MSFPD-71
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 19 in | Bolt Size (in): | 1 in |
| Base Width (in): | 5.50 in | Overall Height (in): | 12.38 in |
| Overall Width (in): | 5.75 in | Bore Diameter (in): | 4.4375 in |
| Base to Center Height (in): | 6.2500 in | Foot Height (in): | 1.88 in |
| Length Through Bore (in): | 5.748 in | Bolt Spacing Min (in): | 14 in |
| Bolt Spacing Max (in): | 16 in | Centerline to Outermost Bearing Face (in): | 2.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Four Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 1100-1440 in/lbs |
| Inner Ring Outside Diameter (in): | 6.344 in | Shaft Locking Type: | Double Set Screw |
| Static Load Rating (lb): | 33,267 lb | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/4 NPT |
| Size Code: | 3-47 | Insert: | 3-47D |
| Max Operating Temperature (F): | 220 °F | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Dynamic Load Rating (lb): | 37,482 lb |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.098 cps |
| Bearing Insert Finish: | Black Oxide | Base Length (in): | 19.00 in |
| Vibration Frequency Roller Spin: | 0.0458 cps | Maximum Speed (RPM): | 1950 rpm |
| Bolt Spacing Width Direction (in): | 3.25 in | Vibration Frequency Outer Ring Defect: | 0.0686 cps |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Bearing Type: | Medium Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461016039 | Weight: | 136.00 LB |
| Packaged Length: | 20.13 IN | Packaged Width: | 14.13 IN |
| Packaged Height: | 6.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

