Sealmaster Mounted Cast Iron Four Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFP-35
Part #:701842
Catalog #:MFP-35
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4.13 in | Bolt Size (in): | 5/8 in |
| Overall Width (in): | 4.13 in | Overall Height (in): | 5.81 in |
| Overall Length (in): | 10.25 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 2.7500 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing Min (in): | 6.88 in |
| Bolt Spacing Max (in): | 8.13 in | Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Four Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Grease Fitting Thread Size: | 1/8 NPT | Base Length (in): | 10.25 in |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-27 |
| Static Load Rating (lb): | 8,150 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Cage Type: | Land Riding Retainer |
| Bolt Spacing Width Direction (in): | 2.25 in | Housing Material: | Cast Iron |
| Bearing Type: | Medium Duty | Bearing Insert Finish: | Black Oxide |
| Maximum Speed (RPM): | 3000 rpm | Vibration Frequency Fundamental Train: | 0.0068 cps |
| End Cap Available: | No | Dynamic Load Rating (lb): | 11,789 lb |
| Inner Ring Outside Diameter (in): | 2.984 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Insert: | 3-23 |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0432 cps |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461013564 | Weight: | 17.35 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

