Sealmaster Mounted Cast Iron Four Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFP-55
Part #:701852
Catalog #:MFP-55
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 8.44 in | Base Width (in): | 5.00 in |
| Overall Width (in): | 5.00 in | Bolt Size (in): | 3/4 in |
| Overall Length (in): | 15.06 in | Bore Diameter (in): | 3.4375 in |
| Base to Center Height (in): | 4.0000 in | Foot Height (in): | 1.06 in |
| Length Through Bore (in): | 3.781 in | Centerline to Outermost Bearing Face (in): | 2.219 in |
| Bolt Spacing Min (in): | 10.75 in | Bolt Spacing Max (in): | 12.25 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Brass |
| Housing Type: | Pillow Block, Four Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 500-650 in/lbs | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Maximum Speed (RPM): | 2000 rpm |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Bearing Insert Finish: | Black Oxide |
| Size Code: | 2-38 | Insert: | 3-37 |
| Grease Fitting Thread Size: | 1/4 NPT | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0685 cps |
| Bolt Spacing Width Direction (in): | 3.00 in | Vibration Frequency Roller Spin: | 0.0454 cps |
| Bearing Type: | Medium Duty | Base Length (in): | 15.06 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 4.391 in |
| Housing Coating: | Powder Coated | Cage Type: | Land Riding Retainer |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 16,301 lb |
| Vibration Frequency Inner Ring Defect: | 0.0981 cps | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 21,566 lb | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461013663 | Weight: | 47.80 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

