Sealmaster Mounted Cast Iron Four Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFP-63C
Part #:704193
Catalog #:MFP-63C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 10.25 in | Overall Length (in): | 17 in |
| Bolt Size (in): | 7/8 in | Overall Width (in): | 6.00 in |
| Base Width (in): | 6.00 in | Bore Diameter (in): | 3.9375 in |
| Foot Height (in): | 1.25 in | Base to Center Height (in): | 5.0000 in |
| Length Through Bore (in): | 4.625 in | Bolt Spacing Min (in): | 12.44 in |
| Centerline to Outermost Bearing Face (in): | 2.688 in | Bolt Spacing Max (in): | 14.06 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Housing Type: | Pillow Block, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 1100-1440 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Insert: | 3-315C | Size Code: | 2-43 |
| Bearing Type: | Medium Duty | Inner Ring Outside Diameter (in): | 5.172 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0986 cps |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4 NPT |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 1450 rpm |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 29,905 lb |
| Cage Type: | Land Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0681 cps |
| Static Load Rating (lb): | 23,553 lb | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.044 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 17.00 in | Fixed vs. Expansion: | Fixed |
| Bolt Spacing Width Direction (in): | 3.50 in | Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662461026595 | Weight: | 83.50 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

