Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SEHB-23TC
Part #:706980
Catalog #:SEHB-23TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/4-14 | Overall Height (in): | 4.75 in |
| Overall Width (in): | 2.06 in | Base Width (in): | 1.56 in |
| Overall Length (in): | 3.75 in | Bore Diameter (in): | 1.4375 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 2.875 in |
| Length Through Bore (in): | 2.06 in | Centerline to Outermost Bearing Face (in): | 1.25 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Series: | SEHB | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Hanger Unit | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Hanger Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.75 in |
| Radial Clearance: | Standard | Insert: | 3-17TC |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 4,467 lb |
| Shaft Locking Type: | Concentric | Vibration Frequency Roller Spin: | 0.0376 cps |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-19 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Max Operating Temperature (F): | 220 °F |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 7,340 lb |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 4150 rpm |
| End Cap Available: | No | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.07 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Width (in): | 1.25 in |
General Specifications
| UPC: | 662461279304 | Weight: | 3.70 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

