Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SEHB-64
Part #:700427
Catalog #:SEHB-64
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 2 1/2-8 1/2 | Overall Width (in): | 4.63 in |
| Overall Height (in): | 13.25 in | Base Width (in): | 4.38 in |
| Overall Length (in): | 10.25 in | Bore Diameter (in): | 4 in |
| Thread Depth (in): | 2.63 in | Base to Center Height (in): | 8.125 in |
| Length Through Bore (in): | 4.625 in | Centerline to Outermost Bearing Face (in): | 2.688 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Series: | SEHB | Cage Material: | Brass |
| Housing Type: | Hanger Unit | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Hanger Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 29,905 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Static Load Rating (lb): | 23,553 lb |
| Size Code: | 2-43 | Vibration Frequency Outer Ring Defect: | 0.0681 cps |
| Maximum Speed (RPM): | 1700 rpm | Cage Type: | Land Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 5.172 in | End Cap Available: | No |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0986 cps |
| Insert: | 3-4 | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.044 cps | Housing Width (in): | 2.88 in |
General Specifications
| UPC: | 662461003305 | Weight: | 62.00 LB |
| Packaged Length: | 11.63 IN | Packaged Width: | 17.88 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

