Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SEHB-35C
Part #:703400
Catalog #:SEHB-35C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1 1/4-11 1/2 | Overall Width (in): | 2.56 in |
| Overall Height (in): | 6.81 in | Base Width (in): | 2.31 in |
| Overall Length (in): | 5.63 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 4 in | Thread Depth (in): | 1.13 in |
| Length Through Bore (in): | 2.559 in | Centerline to Outermost Bearing Face (in): | 1.56 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Series: | SEHB | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Hanger Unit | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Hanger Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 2-27 |
| Maximum Speed (RPM): | 2550 rpm | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 11,789 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 8,150 lb | Cage Type: | Land Riding Retainer |
| Insert: | 3-23C | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.981 in | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Bearing Insert Finish: | Black Oxide | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0432 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Housing Width (in): | 1.44 in |
General Specifications
| UPC: | 662461021736 | Weight: | 9.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

