Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SEHB-207
Part #:709981
Catalog #:SEHB-207
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/4-14 | Overall Width (in): | 1.69 in |
| Overall Height (in): | 4.56 in | Base Width (in): | 1.56 in |
| Overall Length (in): | 3.63 in | Bore Diameter (mm): | 35 mm |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 2.75 in |
| Length Through Bore (in): | 1.685 in | Centerline to Outermost Bearing Face (in): | 1 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | SEHB |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Hanger Unit |
| Housing Style: | Hanger Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Roller Spin: | 0.0386 cps |
| Insert: | 5207 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 5,782 lb |
| Max Operating Temperature (F): | 220 °F | Size Code: | 2-17 |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 4650 rpm | Inner Ring Outside Diameter (in): | 1.862 in |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 3,493 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Width (in): | 1.13 in |
General Specifications
| UPC: | 662461052204 | Weight: | 3.10 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

