Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - S-1762-MD20
Part #:761502
Catalog #:S-1762-MD20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1-14 | Overall Width (in): | 2 in |
| Overall Height (in): | 6.63 in | Overall Length (in): | 3.75 in |
| Base Width (in): | 1.75 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 4.75 in | Thread Depth (in): | 2.5 in |
| Length Through Bore (in): | 1.997 in | Centerline to Outermost Bearing Face (in): | 1 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Hanger Unit | Housing Style: | Hanger Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Insert: | 2-14D L |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 5,782 lb |
| Housing Material: | Cast Iron | Size Code: | 2-17 |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 3,493 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.862 in |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (RPM): | 4650 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0386 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Housing Width (in): | 1.13 in |
General Specifications
| UPC: | 662461164754 | Weight: | 4.18 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

