Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Vibration Features - SEHB-43 BDZ
Part #:708786
Catalog #:SEHB-43 BDZ
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Reduced internal clearance and tight housing fit for vibratory applications
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1 1/2-11 1/2 | Overall Width (in): | 3.06 in |
| Overall Height (in): | 7.88 in | Base Width (in): | 2.75 in |
| Overall Length (in): | 6.5 in | Bore Diameter (in): | 2.6875 in |
| Thread Depth (in): | 1.25 in | Base to Center Height (in): | 4.625 in |
| Length Through Bore (in): | 3.063 in | Centerline to Outermost Bearing Face (in): | 1.75 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Black |
| Options: | High Vibration Features | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Housing Type: | Hanger Unit | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Hanger Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 2500 rpm | Housing Coating: | Powder Coated |
| Insert: | 3-211 | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 11,224 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-215 | Vibration Frequency Roller Spin: | 0.0476 cps |
| Bearing Type: | Standard Duty | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Inner Ring Defect: | 0.1072 cps | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 14,839 lb | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0761 cps |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 3.641 in | Housing Width (in): | 1.75 in |
General Specifications
| UPC: | 662461045862 | Weight: | 14.60 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

