Sealmaster Mounted Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Vibration Features - SEHB-32R BDZ
Part #:717699
Catalog #:SEHB-32R BDZ
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Reduced internal clearance and tight housing fit for vibratory applications
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.44 in | Overall Width (in): | 2.03 in |
| Thread Size: | 1-11 1/2 | Overall Length (in): | 4.38 in |
| Base Width (in): | 1.88 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 3.25 in | Thread Depth (in): | 0.81 in |
| Length Through Bore (in): | 2.027 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Options: | High Vibration Features | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | SCHB | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Hanger Unit | Housing Style: | Hanger Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Static Load Rating (lb): | 5,216 lb | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 3550 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0445 cps |
| Dynamic Load Rating (lb): | 7,889 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Ring Outside Diameter (in): | 2.469 in | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Size Code: | 2-115 |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Insert: | 1-2 |
| Housing Width (in): | 1.31 in |
General Specifications
| UPC: | 662461097007 | Weight: | 4.80 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

