Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - TB-16TC
Part #:705927
Catalog #:TB-16TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.50 in |
| Overall Length (in): | 3 in | Overall Height (in): | 2.81 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.438 in | Thread Depth (in): | 0.5 in |
| Length Through Bore (in): | 1.4375 in | Centerline to Outermost Bearing Face (in): | 0.81 in |
| Bolt Spacing (in): | 2.00 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 1.94 in |
| Setscrew Torque (in-lbs): | 70 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 1.38 in |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Concentric | Insert: | 2-1TC |
| Vibration Frequency Roller Spin: | 0.0442 cps | Dynamic Load Rating (lb): | 2,801 lb |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-015 |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Base Length (in): | 3.00 in |
| Static Load Rating (lb): | 1,651 lb | Bearing Type: | Standard Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 6350 rpm |
| Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662461034040 | Weight: | 2.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

