Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - TBMH-23T
Part #:716645
Catalog #:TBMH-23T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.75 in | Overall Height (in): | 1.75 in |
| Overall Length (in): | 4.41 in | Thread Size: | 1/2-13 |
| Overall Width (in): | 1.88 in | Bore Diameter (in): | 1.4375 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.6875 in | Bolt Spacing (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 1.063 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.5625 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 5,782 lb | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | MH-23T |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 4000 rpm |
| Base Length (in): | 4.25 in | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Static Load Rating (lb): | 3,493 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-17 | Bearing Insert Finish: | Black Oxide |
| Shaft Locking Type: | Concentric | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.8620 in | Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662461340967 | Weight: | 3.99 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

